??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
6 Inch
SAF Series
534
Part No.
037909
Description
P4B534-ISAF-600R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
7.403 Inch
B
24-3/4 Inch
C
6-3/4 Inch
Dmin
19-3/8 Inch
Dmax
21-5/8 Inch
E
4-1/4 Inch
Bolt Diameter
1 Inch
G
2-1/4 Inch
H
2-7/8 Inch
J
13-11/16 Inch
L
10-1/4 Inch
M
7-1/16 Inch
P
15-3/32 Inch
S
4.65 Inch
Total Expansion
3/8 Inch
Y
0.036 Inch
Z
4.65 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.